IESNA:LM-63-2002
[TEST]P1461178
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1B-727-U-T2RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 585MA 70CRI 2700K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.61A 73.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]2.73%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10910.1
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 73.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
1866.2 1848.5 1794.8 1713.4 1743.2 1916.8 2135.9 2339.3 2550.8 2767.4 2967.2 3120.6 3293.6 3536.0 3875.5 
4243.4 4651.2 4992.8 5258.5 5303.0 4902.2 4128.5 3274.9 2762.3 2326.1 1760.9 1151.7 979.6 750.4 550.5 
420.0 362.3 297.5 238.3 187.7 121.4 40.5 0.0 
1866.2 1847.4 1795.8 1709.3 1744.2 1913.7 2115.1 2327.1 2547.8 2768.9 2963.7 3107.4 3282.0 3531.4 3860.4 
4236.3 4597.6 4921.5 5225.1 5267.6 4893.6 4118.4 3338.7 2742.6 2333.7 1743.7 1172.9 988.2 763.1 554.6 
425.0 360.8 299.1 240.4 182.2 122.5 44.0 0.0 
1866.2 1843.4 1801.9 1722.5 1741.7 1895.0 2103.5 2315.0 2531.6 2752.7 2939.9 3132.7 3309.3 3528.9 3810.8 
4145.2 4521.2 4835.9 5091.5 5222.5 4968.0 4361.8 3565.9 2911.6 2423.8 1833.8 1245.3 1061.6 824.8 603.7 
453.4 369.4 305.1 246.4 187.2 113.3 48.1 0.0 
1866.2 1844.9 1815.1 1745.7 1735.1 1868.2 2068.1 2274.0 2494.6 2705.1 2922.2 3125.1 3332.6 3546.1 3780.9 
4035.4 4353.2 4669.0 4920.4 5099.1 5051.0 4659.8 4045.0 3354.8 2754.7 2106.0 1415.3 1182.5 899.7 620.9 
468.1 368.4 299.6 242.9 189.8 126.5 49.1 0.0 
1866.2 1846.9 1839.3 1777.1 1751.3 1844.9 2015.4 2203.2 2420.8 2644.9 2867.1 3071.5 3276.9 3504.6 3736.9 
3918.5 4117.4 4319.8 4527.3 4668.5 4740.8 4563.2 4085.0 3487.4 2927.3 2460.2 1746.2 1432.5 1051.5 646.2 
460.0 363.3 295.5 237.3 185.2 122.5 50.6 0.0 
1866.2 1847.9 1860.6 1824.7 1794.8 1829.7 1957.2 2129.8 2319.6 2520.4 2740.6 2946.0 3151.9 3351.3 3545.6 
3716.6 3820.4 3941.8 4053.6 4180.7 4261.6 4305.1 4129.0 3755.6 3215.7 2745.1 2292.2 2059.5 1596.0 882.5 
532.8 381.0 298.0 242.9 192.3 124.5 52.6 0.0 
1866.2 1852.0 1876.3 1883.4 1871.2 1881.9 1940.0 2055.9 2203.2 2368.1 2558.4 2738.0 2913.1 3089.7 3290.6 
3477.8 3507.2 3548.7 3661.0 3816.8 4005.6 4234.8 4473.1 4571.3 4504.0 4270.7 3884.6 3702.5 3379.1 2535.1 
1434.5 629.5 383.6 279.3 209.5 143.7 61.7 0.0 
1866.2 1849.5 1877.8 1917.8 1949.7 1980.5 2028.6 2092.9 2181.4 2274.5 2382.8 2502.2 2602.9 2745.6 2939.9 
3131.7 3112.0 3108.4 3248.1 3515.3 3914.5 4502.5 5182.1 5926.4 6596.9 6913.1 6727.4 6527.0 6116.1 
5275.7 4298.1 2896.9 1502.9 544.0 248.5 169.5 74.9 0.0 
1866.2 1853.5 1874.3 1920.3 1988.6 2065.0 2148.5 2241.6 2331.7 2419.2 2492.1 2560.9 2620.6 2710.7 2858.5 
3016.8 3063.9 3071.0 3218.2 3522.8 4131.6 4938.2 5941.1 6951.6 7840.6 8509.6 8867.3 8873.4 8670.5 
7711.6 6021.5 3771.3 1594.4 534.9 231.8 162.4 94.1 0.0 
1866.2 1859.1 1880.8 1926.4 1995.2 2070.1 2163.2 2261.9 2356.5 2451.6 2527.0 2601.9 2667.7 2756.7 2906.0 
3058.3 3116.5 3131.2 3282.0 3610.9 4184.7 5026.7 5985.1 6914.1 7795.6 8462.0 8823.3 8836.5 8637.1 
7701.5 6011.4 3791.0 1552.4 475.6 225.7 160.9 97.7 0.0 
1866.2 1863.1 1883.9 1928.9 1996.7 2085.8 2192.5 2304.9 2427.8 2542.2 2647.4 2739.0 2825.6 2913.1 3012.8 
3091.7 3106.9 3083.1 3133.2 3336.1 3847.7 4515.1 5239.2 5943.6 6539.7 6830.1 6811.4 6709.7 6421.3 
5307.0 3658.5 1788.2 540.9 218.1 152.8 105.3 43.5 0.0 
1866.2 1870.7 1892.5 1939.0 2000.8 2080.7 2177.4 2273.0 2367.1 2453.1 2516.4 2566.0 2609.5 2646.4 2684.9 
2708.7 2688.9 2677.3 2769.9 3031.0 3601.3 4324.9 5080.3 5720.4 5988.1 5951.7 5676.4 5463.9 5009.0 
3651.9 2161.2 987.2 335.0 181.2 145.2 93.6 27.8 0.0 
1866.2 1878.3 1904.1 1944.6 2001.3 2069.1 2139.4 2199.6 2252.3 2284.1 2293.2 2290.2 2283.1 2282.1 2285.1 
2287.7 2257.3 2228.0 2245.7 2345.9 2609.5 3082.6 3499.6 3702.5 3670.6 3485.4 3067.4 2801.3 2326.6 1418.3 
708.9 347.6 224.2 177.6 137.6 82.5 25.3 0.0 
1866.2 1888.4 1920.8 1948.6 1966.9 1978.5 1976.0 1959.8 1931.9 1887.4 1827.7 1742.2 1649.1 1562.6 1482.1 
1398.6 1283.7 1162.3 1061.1 986.7 953.3 970.5 1030.2 1096.5 1117.3 1030.2 845.5 754.5 644.2 463.0 337.0 
245.9 199.9 165.5 131.6 85.5 30.4 0.0 
1866.2 1900.6 1924.4 1920.3 1883.9 1839.9 1786.2 1727.0 1663.3 1597.5 1540.3 1485.1 1419.9 1335.4 1249.3 
1140.0 1028.7 920.9 830.9 766.6 731.2 726.6 742.8 742.8 692.7 591.0 472.1 436.7 380.0 303.6 257.1 
227.7 204.4 173.1 134.6 90.1 33.9 0.0 
1866.2 1909.2 1914.7 1867.7 1794.8 1724.5 1658.7 1609.1 1572.7 1543.3 1508.4 1465.9 1406.2 1336.9 1240.2 
1135.0 1011.5 905.3 796.0 719.0 666.4 630.0 589.5 535.4 479.2 420.5 370.9 353.2 333.5 304.6 281.3 252.0 
210.5 174.6 137.6 93.1 33.4 0.0 
1866.2 1915.2 1895.5 1819.1 1728.5 1660.2 1608.1 1573.7 1555.0 1533.2 1512.5 1484.1 1437.1 1369.8 1284.3 
1177.0 1047.4 924.5 826.8 747.9 683.6 616.3 541.4 482.2 434.2 398.2 372.4 364.3 353.2 331.4 308.7 268.2 
221.6 184.7 150.8 104.7 33.9 0.0 
1866.2 1911.7 1872.2 1768.0 1686.5 1625.3 1583.8 1557.5 1537.3 1527.1 1519.0 1499.3 1454.3 1387.5 1293.4 
1185.6 1070.2 965.0 864.8 762.1 678.1 612.3 548.0 497.4 460.0 438.7 421.0 413.9 398.7 360.8 322.8 284.4 
245.9 211.0 169.5 116.9 45.0 0.0 
1866.2 1912.2 1849.0 1733.1 1659.7 1608.6 1571.2 1543.3 1528.7 1525.1 1516.0 1486.7 1430.5 1360.2 1268.1 
1166.9 1066.7 943.7 814.2 744.3 686.7 631.0 580.9 545.5 524.2 501.5 472.6 457.9 435.7 386.6 352.2 324.9 
297.5 263.1 217.6 161.4 84.5 0.0 
1866.2 1910.7 1836.3 1717.4 1644.5 1597.0 1563.1 1539.8 1532.7 1532.2 1518.0 1481.1 1415.3 1337.4 1239.2 
1146.1 1036.3 886.5 789.9 723.6 671.0 634.0 610.8 593.0 568.8 532.8 497.9 482.2 454.9 423.0 399.2 
382.5 363.8 330.4 280.3 201.9 118.9 0.0 
1866.2 1905.6 1822.6 1707.8 1639.0 1592.9 1560.0 1537.8 1534.7 1536.2 1518.5 1476.0 1405.7 1328.3 1229.1 
1134.5 1001.4 880.0 781.3 720.6 674.0 648.2 630.0 609.2 577.9 543.5 510.6 491.8 466.0 438.7 426.6 
424.0 409.9 370.4 228.7 106.8 50.1 0.0 
1866.2 1904.6 1822.1 1716.4 1641.5 1594.9 1563.6 1540.8 1540.3 1541.3 1522.1 1479.1 1414.8 1326.8 1230.1 
1130.9 999.9 875.4 788.4 723.6 677.0 653.3 634.5 611.3 582.9 546.0 515.6 496.4 469.6 443.8 433.7 
431.1 421.5 372.9 231.2 101.7 34.4 0.0 
